10.2.2 Interrupt Line Mapping
Each of the interrupt lines is connected to one peripheral instance, as shown in the table below. Each peripheral can have one or more interrupt flags, located in the peripheral’s Interrupt Flag Status and Clear (INTFLAG) register.
An interrupt flag is set when the interrupt condition occurs. Each interrupt in the peripheral can be individually enabled by writing a '1' to the corresponding bit in the peripheral’s Interrupt Enable Set (INTENSET) register, and disabled by writing '1' to the corresponding bit in the peripheral’s Interrupt Enable Clear (INTENCLR) register.
An interrupt request is generated from the peripheral when the interrupt flag is set and the corresponding interrupt is enabled.
Depending on their criticality, the interrupt requests for one peripheral are either ORed together on system level, generating one interrupt or directly connected to an NVIC interrupt lines. This is described in the table below.
An interrupt request will set the corresponding interrupt pending bit in the NVIC interrupt pending registers (SETPEND/CLRPEND bits in ISPR/ICPR).
For the NVIC to activate the interrupt, it must be enabled in the NVIC interrupt enable register (SETENA/CLRENA bits in ISER/ICER). The NVIC interrupt priority registers IPR0-IPR7 provide a priority field for each interrupt.
Module | Source | Line |
---|---|---|
EIC NMI – External Interrupt Control | NMI | NMI |
RTCC – Real-Time Counter and Calendar | CMP A 0 | 0 |
CMP A 1 | ||
CMP A 2 | ||
CMP A 3 | ||
OVF A | ||
PER A 0 | ||
PER A 1 | ||
PER A 2 | ||
PER A 3 | ||
PER A 4 | ||
PER A 5 | ||
PER A 6 | ||
PER A 7 | ||
TAMPER A | ||
EIC – External Interrupt Controller | EXTINT 0 | 1 |
EXTINT 1 | ||
EXTINT 2 | ||
EXTINT 3 | ||
FREQM – Frequency Meter | DONE | 2 |
Flash Subsystem | Flash Controller | 3 |
PFW | ||
PCACHE | ||
PORT-A | PortA Input Change Interrupt | 4 |
PORT-B | PortB Input Change Interrupt | 5 |
DMAC – Direct Memory Access Controller | SUSP 0..3 | 6 |
TCMPL 0..3 | ||
TERR 0..3 | ||
SUSP 4..15 | 7 | |
TCMPL 4..15 | ||
TERR 4..15 | ||
EVSYS – Event System Interface | EVD 0..3 | 8 |
OVR 0..3 | ||
EVD 4..11 | 9 | |
OVR 4..11 | ||
PAC – Peripheral Access Controller | ERR | 10 |
RAM ECC | SINGLEE-0 | 11 |
DualE-1 | ||
SERCOM0 – Serial Communication Interface
0(1) Order: USART, I2CM, I2CS, SPI |
0 | 12 |
1 | ||
2 | ||
3 | ||
4 | ||
5 | ||
7 | ||
SERCOM1 – Serial Communication Interface
1(1) Order: USART, I2CM, I2CS, SPI |
0 | 13 |
1 | ||
2 | ||
3 | ||
4 | ||
5 | ||
7 | ||
SERCOM2 – Serial Communication Interface 2(1) Order: USART, I2CM, I2CS, SPI |
0 | 14 |
1 | ||
2 | ||
3 | ||
4 | ||
5 | ||
7 | ||
SERCOM3 – Serial Communication Interface 3(1) Order: USART, I2CM, I2CS, SPI |
0 | 15 |
1 | ||
2 | ||
3 | ||
4 | ||
5 | ||
7 | ||
TCC0 – Timer Counter Control 0 | CNT A | 16 |
DFS A | ||
ERR A | ||
FAULTA A | ||
FAULTB A | ||
FAULT0 A | ||
FAULT1 A | ||
OVF | ||
TRG | ||
UFS A | ||
MC 0 | ||
MC 1 | ||
MC 2 | ||
MC 3 | ||
MC 4 | ||
MC 5 | ||
TCC1 – Timer Counter Control 1 | CNT A | 17 |
DFS A | ||
ERR A | ||
FAULTA A | ||
FAULTB A | ||
FAULT0 A | ||
FAULT1 A | ||
OVF | ||
TRG | ||
UFS A | ||
MC 0 | ||
MC 1 | ||
MC 2 | ||
MC 3 | ||
MC 4 | ||
MC 5 | ||
TCC2 – Timer Counter Control 2 | CNT A | 18 |
DFS A | ||
ERR A | ||
FAULTA A | ||
FAULTB A | ||
FAULT0 A | ||
FAULT1 A | ||
OVF | ||
TRG | ||
UFS A | ||
MC 0 | ||
MC 1 | ||
TC0 – Basic Timer Counter 0 | ERR A | 19 |
MC 0 | ||
MC 1 | ||
OVF | ||
TC1 – Basic Timer Counter 1 | ERR A | 20 |
MC 0 | ||
MC 1 | ||
OVF | ||
TC2 – Basic Timer Counter 2 | ERR A | 21 |
MC 0 | ||
MC 1 | ||
OVF | ||
TC3 – Basic Timer Counter 3 | ERR A | 22 |
MC 0 | ||
MC 1 | ||
OVF | ||
ADCTRL | ADC_GIRQ | 23 |
ADC_DIRQ0, ADC_DIRQ1 | ||
ADC_AIRQ0, ADC_AIRQ1 | ||
ADC_FLT | 34 | |
ADC_EOS | 35 | |
ADC_BGVR_RDY | 36 | |
AC – Analog Comparators | COMP 0 | 24 |
COMP 1 | ||
WIN 0 | ||
AES – Advanced Encryption Standard | ENCCMP | 25 |
GFMCMP | ||
TRNG – True Random Generator | IS0 | 26 |
ICM – Integrity Check Monitor | ICM | 27 |
QSPI – Quad SPI interface | QSPI | 29 |
Wireless Radio | ZB_INT0 | 30 |
BT_INT0 | 31 | |
BT_INT1 | 32 | |
ARBITER | 33 | |
CLKI_WAKEUP_NMI | 37 | |
BT_LC | 38 | |
BT_RC | 39 |
- The integer number specified in the source refers to the respective bit position in the INTFLAG register of the respective peripheral.