42.2 Features
2.4 GHz RF Transceiver
- Integrated 2.4 GHz Ultra Low Power RF Transceiver shared between Bluetooth and Zigbee Modems and Link (MAC) Controllers
- Integrated 16 MHz ±20 ppm Crystal Oscillator (External Low Cost Crystal)
- Two PA Design Architecture (LPA (+4 dBm) and MPA (+12 dBm)) to improve TX power efficiency
- Low RBOM Two-port TRX RFFE Architecture
- Integrated balun (single-ended RF output) and TRX Switch
- Hardware Radio Arbiter with programmable QoS:
- Resolution: up to per packet level
- Time-division coexistence between Bluetooth and 802.15.4
- Based on shared transceiver and antenna
- Maintains connections of 802.15.4 and Bluetooth simultaneously
Bluetooth
- Bluetooth Low Energy 5.2 Certified
- Up to +12 dBm Programmable Transmit Output Power
- Typical Receiver Power Sensitivity:
- -97 dBm for Bluetooth Low Energy 1 Mbps
- -93 dBm for Bluetooth Low Energy 2 Mbps
- -104 dBm for Bluetooth Low Energy 125 Kbps
- -101 dBm for Bluetooth Low Energy 500 Kbps
- Digital RSSI indicator (-90 dBm ~ -50 dBm)
- Bluetooth Supported Features:
- 2M uncoded PHY
- Long range (Coded PHY)
- Channel selection algorithm #2
- Advertising extensions, offloads CPU with hardware-based scheduler
- High duty cycle non-connectible advertising
- Data length extensions
- Secure connections
- Privacy upgrades (with hardware white-list support)
- ECDH P256 Hardware Engine for Link Key Generation when Bluetooth Pairing
- AES128 Hardware Module for Real-Time Bluetooth Payload Data Encryption
- HCI Interface via UART
- Bluetooth Low Energy Profiles:
- Bluetooth Low Energy peripheral and central roles
- Bluetooth Low Energy APIs for application layer to implement standard or customize GATT based profiles/services
- Microchip Transparent UART Service
- Battery Service
- Device Information Service
- Multi-link and multi-role
- Bluetooth Low Energy Services:
- Provisioning
- Over-the-Air (OTA) update (also known as DFU)
- Advertisement/Beacon
- Personalized configuration
- Alert notification service
802.15.4/Zigbee
- 802.15.4/Zigbee PSDU data rate: 250 Kbps
- Programmable
RX Mode:
- -103 dBm RX sensitivity in the Continuous mode
- -98 dBm sensitivity in the RPC mode
- RPC mode provides lower power consumption in RX mode to support California Green Energy Specification at the system level
-
Hardware Assisted MAC:
-
Auto acknowledge
-
Auto retry
-
Channel access back-off
-
-
SFD Detection, Spreading, De-spreading, Framing, CRC-16 Computation
-
Independent TX/RX Buffers for improved CPU Offloading while Handling Zigbee Data:
-
128-byte TX and 128-byte RX frame buffer
-
-
Hardware Security:
-
Advanced Encryption Standard (AES)
-
True Random Number Generator (TRNG)
-
- Zigbee Stack
Support:
- Zigbee 3.0 ready
- Zigbee Pro 2015
- Zigbee green power support (proxy, sink and multi-sensor)
Proprietary(1)
- 500 kbps and 1 Mbps are 2.4 GHz Proprietary with DSSS
- 2 Mpbs are 2.4 GHz Proprietary without DSSS
- TX Output Power up to +12 dBm
- Receiver Sensitivity up to -96 dBm
- Hardware
Assisted MAC:
- Auto acknowledge
- Auto retry
- Channel access back-off
- SFD Detection, Spreading, De-spreading, Framing, CRC-16 Computation
- Independent
TX/RX Buffers for improved CPU Offloading while
Handling Zigbee Data:
- 128-byte TX and 128-byte RX frame buffer
- Hardware
Security:
- Advanced Encryption Standard (AES)
- True Random Number Generator (TRNG)
Note:
- Proprietary modes are compatible to AT86RF233 modes of similar data rate.