35.5.5 Interrupts

The interrupt request line is connected to the interrupt controller. Using the TRNG interrupt(s) requires the interrupt controller to be configured first. See Nested Vector Interrupt Controller (NVIC) from Related Links.