21.8.7 Debug Control

Name: DBGCTRL
Offset: 0x0E
Reset: 0x00

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Debug Run

This bit is not reset by a software reset.

This bit controls the functionality when the CPU is halted by an external debugger.

ValueDescription
0 The RTC is halted when the CPU is halted by an external debugger.
1 The RTC continues normal operation when the CPU is halted by an external debugger.