The following recommendations must be applied for the placement of the antenna and its cable:
The antenna cable must not be routed over circuits generating electrical noise on the host board or alongside or underneath the module. It is preferred that the cable is routed straight out of the module.
The antenna must not be placed in direct contact
or in close proximity of the plastic casing/objects (except when the selected
antenna specifically recommends it).
Do not enclose the antenna within a metal shield.
Keep any components that may radiate noise,
signals or harmonics within the 2.4-2.5 GHz frequency band away from the antenna
and, if possible, shield those components. Any noise radiated from the host board in
this frequency band degrades the sensitivity of the module.
The antenna must be placed at a distance greater
than 5 cm away from the module. The following figure illustrates the antenna keepout
area where the antenna must not be placed.
These recommendations are based on an open-air measurement and do not take into account any metal
shielding of the customer end product. When a metal enclosure is used, the antenna can
be located closer to the WBZ45 Module.
Note: These are generic guidelines and it is recommended that customers check and fine-tune the antenna positioning in the final host product based on RF performance.
The following figure illustrates an indication on how to route the antenna cable depending on the
location of the antenna with respect to the WBZ45
PCB; there are two possible options for the optimum routing of the cable.Figure 4-14. WBZ45 Antenna Placement
Guidelines
Table 4-3. List of Certified Antenna
Serial Number
Part Number
Vendor
Antenna Type
Gain
Comment
1
W3525B039
Pulse
PCB
2 dBi
Cable length 100 mm
2
001-0016
LSR
PIFA
2.5 dBi
Flex PIFA antenna
3
001-0001
LSR
Dipole
2 dBi
RPSMA connector*
4
1461530100
Molex
PCB
3 dBi
100 mm (Dual Band)
5
ANT-2.4-LPW-125
Linx Technologies
Dipole
2.8 dBi
125 mm
6
RFA-02-P05-D034
Alead
PCB
2 dBi
150 mm
7
RFA-02-P33-D034
Alead
PCB
2 dBi
150 mm
8
ABAR1504-S2450
ABRACON
PCB
2.28 dBi
250 mm
9
WBZ451 LGA
—
—
2.36 dBi
Only for WBZ451 module
10
WBZ450 LGA
—
—
4.14 dBi
Only for WBZ450 module
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.