35.5.3 Clocks
The TRNG bus clock () can be enabled and disabled in the CRU module or PMD3.RNGMD bit (see Peripheral Module Disable Register (PMD) from Related Links).
The TRNG bus clock () can be enabled and disabled in the CRU module or PMD3.RNGMD bit (see Peripheral Module Disable Register (PMD) from Related Links).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.