Package and Operating Conditions
- WBZ451
- 39-pin SMD package with Shield CAN
- Size: 15.5 mm x 20.7 mm x 2.8 mm
-
WBZ451H
- 39-pin SMD package with Shield CAN
- Size: 15.5 mm x 26.8 mm x 2.8 mm
- WBZ450
- 30-pin SMD package with Shield CAN
- Size: 13.4 mm x 18.7 mm x 2.8 mm
- Operating Conditions
- 1.9V to 3.6V, -40°C to +85°C, 64 MHz