27.8.6 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x0A
Reset: 0x00
Property: 

Bit 76543210 
        DONE 
Access R/W 
Reset 0 

Bit 0 – DONE Mesurement Done

This flag is cleared by writing a ‘1’ to it.

This flag is set when a new measurement is completed.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the DONE interrupt flag.