9.2 Features
The Prefetch module increases the system performance for most of the applications.
The Prefetch module includes the following features:
- Fully associative lines for:
- Four lines for CPU instructions cache
- Two lines for CPU data cache
- Two lines for peripheral data cache
- 16-byte cache lines and 128-bits parallel memory fetch
- Configurable predictive prefetch for CPU instructions cache
- Error detection and correction (ECC)