34.6.2.6 Edge Detector
The edge detector can be used to generate a pulse when detecting a rising edge on its input. To detect a falling edge, the TRUTH table must be inverted.
The edge detector is enabled by writing ‘1
’ to
the Edge Selection bit in LUT Control register (LUTCTRLx.EDGESEL). In order to avoid
unpredictable behavior, either the filter or synchronizer must be enabled.
Edge detection is disabled by writing a
‘0
’ to LUTCTRLx.EDGESEL. After disabling a LUT, the corresponding
internal Edge Detector logic is cleared one APB clock cycle later.