23.6.8 Sleep Mode Operation
In sleep modes, an EXTINTx pin can wake up
the device if the corresponding condition matches the configuration in the CONFIG register,
and the corresponding bit in the Interrupt Enable Set register (INTENSET) is written to
‘1
’.