6.5.2 I/O Port Operation in Idle Mode
As the device enters the Idle mode, the system clock sources remain functional. The SIDL bit (CNCONx[13]) selects whether the module will stop or continues to function in the Idle mode.
- If SIDL =
1
, the module continues to sample Input CN I/O pins in the Idle mode; however, synchronization is disabled. - If SIDL =
0
, the module continues to synchronize and samples input CN I/O pins in the Idle mode.