22.6.2.9 Error Handling
If a bus error is received from an AHB subordinate during a DMA data transfer, the corresponding active channel is disabled and the corresponding Channel Transfer Error Interrupt flag in the Channel Interrupt Status and Clear register (CHINTFLAG.TERR) is set. If enabled, the optional transfer error interrupt is generated. The transfer counter will not be decremented and its current value is written-back in the write-back memory section before the channel is disabled.
When the DMAC fetches an invalid descriptor
(BTCTRL.VALID=0
) or when the channel is resumed and the DMA
fetches the next descriptor with null address (DESCADDR=0x00000000), the corresponding
channel operation is suspended, the Channel Suspend Interrupt Flag in the Channel Interrupt
Flag Status and Clear register (CHINTFLAG.SUSP) is set, and the Channel Fetch Error bit in
the Channel Status register (CHSTATUS.FERR) is set. If enabled, the optional suspend
interrupt is generated.