39.5.2.2 Enabling, Disabling and Resetting
The AC is enabled by writing a ‘1
’ to the Enable bit in the Control A register (CTRLA.ENABLE). The AC is disabled by writing a ‘0
’ to CTRLA.ENABLE.
The AC is reset by writing a ‘1
’ to the Software Reset bit in the Control A register (CTRLA.SWRST). All registers in the AC will be reset to their initial state, and the AC will be disabled. See CTRLA register from Related Links.