12.13.1 Control
Name: | CTRL |
Offset: | 0x0000 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CE | SWRST | ||||||||
Access | W | W | |||||||
Reset | 0 | 0 |
Bit 4 – CE Chip-Erase
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit starts the Chip-Erase
operation.
Bit 0 – SWRST Software Reset
Writing a ‘0
’ to this bit has no effect.
Writing a ‘1
’ to this bit resets the module.