39.7.9 Debug Control

Name: DBGCTRL
Offset: 0x09
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Debug Run

This bit is not reset by a software reset.

This bits controls the functionality when the CPU is halted by an external debugger.

ValueDescription
0 The AC is halted when the CPU is halted by an external debugger. Any on-going comparison will complete.
1 The AC continues normal operation when the CPU is halted by an external debugger.