40.7.2.8 Status
Name: | STATUS |
Offset: | 0x0B |
Reset: | 0x01 |
Property: | Read-Synchronized |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CCBUFV1 | CCBUFV0 | PERBUFV | SLAVE | STOP | |||||
Access | R/W | R/W | R/W | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 1 |
Bits 4, 5 – CCBUFVx Channel x Compare or Capture Buffer Valid [x = 1..0]
For a compare channel x, the bit x is set when a new value is written to the corresponding CCBUFx register.
The bit x is cleared by writing a ‘1
’ to it when CTRLB.LUPD is set,
or it is cleared automatically by hardware on UPDATE condition.
For a capture channel x, the bit x is set when a valid capture value is stored in the CCBUFx register. The bit x is cleared automatically when the CCx register is read.
Bit 3 – PERBUFV Period Buffer Valid
This bit is set when a new value is written to the PERBUF
register. The bit is cleared by writing ‘1
’ to the corresponding
location when CTRLB.LUPD is set, or automatically cleared by hardware on UPDATE
condition. This bit is available only in 8-bit mode and will always read zero in 16-
and 32-bit modes.
Bit 1 – SLAVE Client Status Flag
This bit is only available in 32-bit mode on the Client TC (i.e., TC1, TC3, TC5 and/or TC7). The bit is set when the associated Host TC (TC0, TC2, TC4 and/or TC6, respectively) is set to run in 32-bit mode.
Bit 0 – STOP Stop Status Flag
This bit is set when the TC is disabled, on a Stop command, or
on an overflow/underflow condition when the One-Shot bit in the Control B Set
register (CTRLBSET.ONESHOT) is ‘1
’.
Value | Description |
---|---|
0 | Counter is running. |
1 | Counter is stopped. |