10.3.2 Configuration
High-Speed Bus Matrix Host | Host ID |
---|---|
CM4CPU - Cortex M4 Processor | 1 |
CM4CC - Cortex-M Cache Controller | 2 |
DMA RD - DMA-Read | 3 |
DMA-WR - DMA-Write | 4 |
DSU/ICD (private test mode only) - Device Service Unit/In-Chip Debugger | 5 |
ICM - Integrity Check Monitor | 6 |
ADCM - ADC Controller Module | 7 |
High-Speed Bus Matrix Client | Client ID |
---|---|
SRAM1 - SRAM Port 1 | 1 |
SRAM2 - SRAM Port 2 | 2 |
SRAM3 - SRAM Port 3 | 3 |
SRAM4 - SRAM Port 4 | 4 |
PCHE - Pre-fetch Cache of CM4CC | 5 |
PCHE - Pre-fetch Cache of Peripherals | 6 |
PB-B-A - Peripheral Bridge A | 7 |
PB-B-B - Peripheral Bridge B | 8 |
PB-B-C - Peripheral Bridge C | 9 |
PB-PIC - Peripheral Bus PIC | 10 |
QSPI - Quad SPI Interface | 11 |
PUKCC - Public Key Cryptography Controller | 12 |