39.4.1 I/O Lines
Using the AC’s I/O lines requires the I/O pins to be configured as analog pins for AC_AINx inputs. See I/O Ports and Peripheral Pin Select (PPS) from Related Links.
Signal | Peripheral Function |
---|---|
AC_AIN0 | — |
AC_AIN1 | — |
AC_AIN2 | — |
AC_AIN3 | — |
AC_CMP0 | CFGCON1.CMP0_OE |
AC_CMP1 | CFGCON1.CMP1_OE |