42.9 RFLDO

The RF section has multiple LDOs to power the various power domains of the RF subsystem, All these LDOs can be powered up from the MLDO/DC-DC mode of the PMU and can get 1.35V and generate 1.2V internally to feed the corresponding RF sections. These LDOs need a bypass capacitor on the output for their operation. See Power Subsystem from Related Links.

  • RF-PLL
  • BUCK-LPA
  • BUCK-MPA
  • BUCK-BB