13.17.2 CRU Oscillator Trimming
Name: | OSCTRM |
Offset: | 0x10 |
Reset: | 0x00000000 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TUN[5:0] | |||||||||
Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – TUN[5:0] Internal Fast RC (FRC) Oscillator Tuning bits
Note: The system unlock sequence must be done before this register can be written.
Value | Description |
---|---|
011111 | Maximum Frequency |
011110 | |
... | |
000001 | |
000000 | Center Frequency, oscillator is running at calibrated frequency |
111111 | |
111110 | |
... | |
100001 | |
100000 | Minimum Frequency |