13.17.11 Clock Status

Note: The corresponding RDY bits are updated only after the clock switch request is initiated via OSCCON.NOSC[3:0].
Name: CLKSTAT
Offset: 0x170
Reset: 0x00000000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  SPLL3RDY LPRCRDYSOSCRDYPOSCRDYSPLL1RDYFRCRDY 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 000000 

Bit 6 – SPLL3RDY System PLL (Clock-3) Ready Status value

ValueDescription
1SPLL3 is stable and ready
0SPLL3 is not stable and not ready

Bit 4 – LPRCRDY LPRC Ready Status value

ValueDescription
1LPRC is stable and ready
0LPRC is not stable and not ready

Bit 3 – SOSCRDY SOSC Ready Status value

ValueDescription
1SOSC is stable and ready
0SOSC is not stable and not ready

Bit 2 – POSCRDY Primary Oscillator Ready Status value

ValueDescription
1POSC is stable and ready
0POSC is not stable and not ready

Bit 1 – SPLL1RDY System PLL (Clock-1) Ready Status value

ValueDescription
1SPLL1 is stable and ready
0SPLL1 is not stable and not ready

Bit 0 – FRCRDY FRC Ready Status value

ValueDescription
1FRC is stable and ready
0FRC is not stable and not ready