2.11.3 Full Range Duty Cycle Not Supported When Validating LIN Sync Field
For the LIN sync field, the USART validates each bit to be within ±15% instead of the time between falling edges as described in the LIN specification, which allows a minimum duty cycle of 43.5% and a maximum duty cycle of 57.5%.
Work Around
None.
Affected Silicon Revisions
| Rev. B |
| X |