2.10.1 TIMEOUT Bits in the TWI.MCTRLA Register are Not Accessible
The TIMEOUT bits in the TWI.MCTRLA register are not accessible from the software.
Work Around
When initializing TWI, set BUSSTATE in TWI.MSTATUS to an IDLE state by writing
0x1 to it.
Affected Silicon Revisions
| Rev. B |
| X |