2.3.1 Coupling Through AC Pins
There is a capacitive coupling through the Analog Comparator. Toggling the selected positive AC pin may affect the selected negative input pin and vice versa.
Work Around
When the AC is disabled, configure AC.MUXCTRLA.MUXNEG to DAC or internal reference.
Affected Silicon Revisions
| Rev. B |
| X |