2.8.3 TCB Input Capture Frequency and Pulse-Width Measurement Mode Not Working with Prescaled Clock
The TCB Input Capture Frequency and Pulse-Width Measurement mode may
lock to Freeze state if CLKSEL in TCB.CTRLA is set to any other value than
0x0.
Work Around
Only use CLKSEL equal to 0x0 when using Input Capture
Frequency and Pulse-Width Measurement mode.
Affected Silicon Revisions
| Rev. B |
| X |