2.9.4 Halting TCD and Wait for SW Restart Does Not
Work if Compare Value A is ‘0’ or Dual Slope Mode is Used
Halting TCD and wait for software restart (INPUTMODE in TCDn.INPUTCTRLA is ‘0x7’) does not work if compare value A is ‘0’ (CMPASET in TCDn.CMPASET is ‘0x0’) or Dual Slope mode is used (WGMODE in TCDn.CTRLB is ‘0x3’).
Work Around
Configure the compare value A (CMPASET in TCDn.CMPASET) to be different from
‘0’ and do not use Dual Slope mode (WGMODE in TCDn.CTRLB is not
‘0x3’).
Affected Silicon Revisions
| Rev. B |
| X |