5.2 Results
| Test Setup | SAM E54 Xplained Pro evaluation kit | STM32F413ZH Nucleo-144 | ||
|---|---|---|---|---|
| DMA Enabled | DMA Disabled | DMA Enabled | DMA Disabled | |
LAN8651 (Client) EVB-LAN8670-USB (Server) | 4.41 Mbps | 4.77 Mbps | 2.44 Mbps | 3.56 Mbps |
LAN8651 (Server) EVB-LAN8670-USB (Client) | 4.96 Mbps | 5.01 Mbps | 2.51 Mbps | 3.88 Mbps |
Notes:
| ||||