2.2 Test Setup and Preparation

  1. Insert the Two-Wire ETH Click board with the LAN8651 chip into the mikroBus Xplained Pro adapter board.
  2. Connect the adapter board with the mikroBus Extension 1 header of the SAM E54 Xplained Pro evaluation kit target platform.
  3. Power up the board by connecting the Micro USB B Type cable between the Debug USB port of the target platform and your host machine.