3.1.5.2 XOSC32 RTCC Oscillator AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD = VDDIO
= 3.0V to 3.6V (unless otherwise stated) Operating Temperature:
-40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +105°C for V-temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| XOSC32_1 | FOSC_XOSC32 | XOSC32 oscillator crystal frequency | — | 32.768 | — | kHz | RTCC oscillator |
| XOSC32_15 | TOSC32 | TOSC32 = 1/FOSC_XOSC32 | — | — | — | µs | See parameter XOSC32_1 for FOSC_XOSC32 value |
| XOSC32_21 | XCLK32_DC | Ext clock oscillator duty cycle | — | 50 | — | % | — |
Note:
| |||||||