3.1.5.1 External XTAL POSC 40 MHz AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +105°C for V-temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol(2) | Characteristics | Min. | Typ | Max. | Units | Conditions(1) |
| XOSC_1 | FOSC_XOSC | XOSC crystal frequency | — | 40 | — | MHz | XIN, XOUT primary oscillator |
| XOSC_1A | TOSC | TOSC = 1/FOSC_XOSC | — | — | — | ns | See parameter XOSC_1 for FOSC_XOSC value |
| XOSC_34 | gm | XOSC transconductance GAIN = 0 | — | 16 | — | mA/V | XOSC auto gain control disabled |
| XOSC_39 | XCLK_FST | Primary XIN clock fail safe time-out period | — | 2 | — | ms | — |
Note:
| |||||||