2.2 Pin Details of WINCS02 Module

This section provides details on pin diagrams and pinout table of WINCS02 Module.
Figure 2-3. WINCS02 Module Pin Diagram
Table 2-2. WINCS02 Module Pinout Table
Pin NumberPin NamePin TypePin Description
1NC—No connection
2I2C_SCLII2C clock connected to Trust&GO device. Connect with host MCU I2C clock pin, and add a pull-up resistor of 1.2K only for WINCS02PC and WINCS02UC devices to use the host controlled Trust&GO security feature.
3I2C_SDAI/OI2C data connected to Trust&GO device. Connect with host I2C SDA pin, and add pull-up resistor of 1.2K on host board only for WINCS02PC and WINCS02UC devices to use the host controlled Trust&GO security feature.
4MCLRIMaster Clear Reset Input (Active low)
5PTA_WLAN_ACTIVEOPTA interface, WLAN Active indication output to Bluetooth® Coexistence device
6PTA_BT_PRIOIPTA interface, Bluetooth Coexistence device priority indication input to WINCS02
7ReservedI/O

Reserved pin

Do not connect.

8NC—No connection
9GNDPGround
10DFU_RX/STRAP1I

Device Firmware Update, receive signal

Host interface configuration, Strapping1 pin. For more details on exact configuration, refer to Table 2-3.

11Reserved(5)—

Reserved pin

Connect to an I/O pin (tri-stated) of a host device or to an external switch for future use.

12GNDPGround
13INTOUTOInterrupt request (Active low) from the Wi-Fi® module
14UART1_TX(4)O

Used for external antenna calibration

Connect this signal to a test point or a pin header.

15SDI1I

SPI1, Serial Data In

Connect to Serial Data Out of the host device

16CS1I

SPI1, Chip Select (Active low)

Connect to the Chip Select of host device

17SDO1O

SPI1, Serial Data Out

Connect to the Serial Data In of the host device

18SCK1I

SPI1, Serial Clock

Connect to the Serial Clock of the host device

19UART1_RX(4)I

Used for external antenna calibration

Connect this signal to a test point or a pin header.

20VDDPVDD power supply (3.0-3.6V)
21RTCC_OSC_IN/PTA_BT_ACTIVE(1)(3)I32.768 KHz RTCC Oscillator input
PTA interface, Bluetooth Coexistence device active indication input to WINCS02
22RTCC_OSC_OUT(3)O32.768 KHz RTCC Oscillator output
23VDDIOPI/O power supply (3.0-3.3V)
24TPPPMU Output Test point: 1.5V(2)
25NC—No connection
26DFU_TX/STRAP2O

Device Firmware Update, transmit signal

I

Host interface configuration, Strapping2 pin. For more details on exact configuration, refer to the Table 2-3.

27UART2_TXOUART2 transmit signal for the firmware log. UART setting: 460,800 baud, 8N1 and no flow control
28GNDPGround
29GND PaddlePThermal ground paddle
Note:
  1. This pin can be used either as an oscillator input pin or as PTA BT_ACTIVE. The WINCS02 Module does not support both the functionality together.

  2. Do not connect any external 1.5V supply.
  3. Current firmware does not support RTCC Oscillator function; it is recommended to have an option to mount RTCC Oscillator in the design to upgrade with the future version of firmware releases.
  4. For more details, refer to the WINCS02 Module External Antenna Calibration Guide (DS50003753).
  5. Do not leave this pin unconnected. Follow the directions in the Pin Description column for future upgrades.