2.3 Basic Connection Requirement
The WINCS02 Module requires attention to a minimal set of device pin connections before proceeding with development.
| Configuration Details | |||
|---|---|---|---|
| Module Pin10/Strap1 | Module Pin26/Strap2 | Host Interface Section | Description |
| 1 | 1 | SPI | WINCS02 Module with SPI |