2.1 Pin Details of WINCS02IC

This section provides details on pin diagrams and the pinout table of WINCS02IC.
Figure 2-2. WINCS02IC Pin Diagram
Table 2-1. WINCS02IC Pinout Table
Pin NumberPin NamePin TypeDescription
1PMU_VDDIO/ PMU_VDDCPInput power supply to the on-chip PMU I/O and PMU Core section (3.0V-3.6V, 3.3V typical)
2VDD15P

1.5V input supply voltage

Connect to 1.5V on-chip PMU output

3 SCK1I

SPI1, Serial Clock

Connect to the Serial Clock of the host device

4 UART1_RX(6)I

Used for external antenna calibration

Connect this signal to a test point or a pin header

5 SDO1O

SPI1, Serial Data Out

Connect to the Serial Data In of the host device

6 CS1I

SPI1, Chip Select (Active low)

Connect to the Chip Select of the host device

7VDDIOPInput supply voltage to I/O Port (3.0-3.6V, 3.3V typical)
8 SDI1I

SPI1, Serial Data In

Connect to Serial Data Out of the host device

9 UART1_TX(6)O

Used for external antenna calibration

Connect this signal to a test point or a pin header

10 INTOUTOInterrupt request (Active-low) from the Wi-Fi® module
11UART2_TXOUART2 Transmit signal to print the firmware debug log
12 I2C_SCL1I

I2C Clock to connect Trust&Go Authentication Secure device.

Connect an external Pull up resistor, if used

13 I2C_SDA1I/O

I2C Data to connect Trust&Go Authentication Secure device

Connect an external Pull up resistor, if used

14VDD33PInput supply voltage for the Main Power Domain (3.0-3.6V, 3.3V typical)
15SPI_VDD15P

1.5V input supply voltage to internal SPI Block

Connect to 1.5V on-chip PMU output

16AFE_VDD15P

1.5V input supply voltage to RF Analog Front-End

Connect to 1.5V on-chip PMU output

17XTL_VDD15P

1.5V input supply voltage to primary oscillator section

Connect to 1.5V on-chip PMU output

18XTL_INI40 MHz primary oscillator crystal input
19XTL_OUTO40 MHz primary oscillator crystal output
20SYN_SD_VDD15P1.5V input supply voltage to RF Synthesizer/SD

Connect to 1.5V on-chip PMU output

21SYN_PLL_VDD15P

1.5V Input supply voltage to Synthesizer/PLL

Connect to 1.5V on-chip PMU output

22SYN_VCO_VDD15P

1.5V input supply voltage to RF Synthesizer/VCO

Connect to 1.5V on-chip PMU output

23SPI_FE_VDD15P

1.5V input supply voltage to RF Front-End/SPI

Connect to 1.5V on-chip PMU output

24RXR_RIQ_VDD15P

1.5V input supply voltage to RF IQ Mixer/RXR

Connect to 1.5V on-chip PMU output

25RXR_LNA2_VDD15P

1.5V input supply voltage to LNA stage-2

Connect to 1.5V on-chip PMU output

26RXR_LNA1_VDD15P

1.5V input supply voltage to LNA stage-1

Connect to 1.5V on-chip PMU output

27TRS_RFI/ORF transmit/receive
28TXR_HPA_VDD33PInput power supply to High-Power Amplifier (HPA) on the Transmitter (3.0-3.6V, 3.3V typical)
29TXR_HPA_VDD33P
30TXR_PPA_VDD33PInput power supply to Pre-Power Amplifier (PPA) on the Transmitter (3.0-3.6V, 3.3V typical)
31TXR_UMX_VDD15P

1.5V input supply voltage to RF Upconvertor Mixer/TXR

Connect to 1.5V on-chip PMU output

32BB_VDD15P

1.5V input supply voltage to RF Base Band section

Connect to 1.5V on-chip PMU output

33MSB_EXTRA_48KOConnect a pull-down resistor of 48.7K with 1% tolerance to create a constant current reference for internal analog/RF blocks.
34DFU_RX/STRAP1IDevice Firmware Update, receive signal
Host interface configuration strapping1 pin. Connecting to a pull-up resistor of 10K is recommended.
35DFU_TX/STRAP2ODevice Firmware Update, transmit signal
IHost interface configuration strapping2 pin. Connecting to a pull-up resistor of 10K is recommended.
36MCLRIMaster Clear Reset Input (Active low)
37AVDDPInput power supply to Analog Block (3.0-3.6V, 3.3V typical)
38 Reserved(7)I/O

Reserved pin

Connect to an I/O pin (tri-stated) of a host device or to an external switch for future use

39 RTCC_OSC_OUT(5)O32.768 KHz RTCC oscillator output
40 RTCC_OSC_IN/PTA_BT_ACTIVE(4)(5)I32.768 KHz RTCC Oscillator input
PTA interface, Bluetooth® Coexistence device active indication input to WINCS02IC
41VDD33PInput supply voltage for the Main Power Domain (3.0-3.6V, 3.3V typical)
42 PTA_BT_PRIOIPTA interface, Bluetooth Coexistence device priority indication input to WINCS02IC.
43 PTA_WLAN_ACTIVEOPTA interface, WINCS02IC WLAN active indication output to Bluetooth Coexistence device
44 ReservedI/OReserved pin

Do not connect.

45VDD33PInput supply voltage for the Main Power Domain (3.0-3.6V, 3.3V typical)
46PMU_MLDO_OUT(3)P1.5V output of on-chip PMU MLDO
47PMU_VDDPPInput power supply to the on-chip PMU (3.0-3.6V, 3.3V typical)
48PMU_BK_LXP

1.5V output of on-chip PMU Buck Regulator

Connect to an external LC filter (L = 4.7 uH and C = 10 uF)

49GNDPThermal ground paddle
Note:
  1. Refer to the reference design package for exact pin mapping and signal connection.
  2. WINCS02IC does not support GPIO functionality. All the pins are reserved.
  3. Do not connect any external 1.5V supply.
  4. This pin can be used either as an oscillator input pin or as PTA BT_ACTIVE. Both functionalities cannot be supported simultaneously.
  5. Current firmware does not support the RTCC oscillator function; it is recommended to have an option to mount the RTCC oscillator in the design to upgrade with the future version of firmware releases.
  6. For more details, refer to the WINCS02 Module External Antenna Calibration Guide (DS50003753).
  7. Do not leave this pin unconnected. Follow the directions in the Pin Description column for future upgrades.