5.7 China
|
The WINCS02PC/WINCS02PE modules has/have received certification of conformity in accordance with the China MIIT Notice 2014-01 of State Radio Regulation Committee (SRRC) certification scheme. Integration of this module into a final product does not require additional radio certification, provided installation instructions are followed and no modifications of the module are allowed. Refer to the SRRC certificate available in WINCS02PC/WINCS02PE product page for the expiry date. |