5.8 Brazil

The WINCS02PC/WINCS02PE/WINCS02UC/WINCS02UE module have received compliance approval in accordance with the Telecommunications Act of the Integration of this module into a final product does not require additional radio certification provided installation instructions are followed and no modifications of the module are allowed.