1 Configuration Summary

Table 1-1. SAM9X7 Series Configuration Summary
Feature SAM9X70 SAM9X72 SAM9X75
DBGU_CIDR 0x89750030
DBGU_EXID 0x00000080 0x00000082 0x00000085
Package 11x11 mm2, 0.65-mm pitch, 240-ball BGA
Core Arm926EJ-S @ 800 MHz
SMC Up to 16 bits
MIPI DPHY No Bidirectional, 4 lanes
PIOs 106
SRAM0/SRAM1 64/4 Kbytes
Quad/Octal SPI 1
LCD No

LVDS,

parallel port

LVDS, MIPI-DSI,

parallel port

Camera Interface (ISC) Parallel port MIPI CSI2, parallel port
GMAC 10/100/1000 Mbps with IEEE-1588 and TSN support
CAN-FD No 2
USB 3 (3 hosts or 2 hosts/1 device)
UART/SPI/I2C 13
SDIO/SD/MMC 2
I2SMCC/SSC/CLASSD 1/1/1
ADC Inputs 8 (8 channels)
64-bit/32-bit Timers 2/6
PWM 4 (PWMC)