3 Signal Description
The following table provides details on signal names classified by peripheral.
Signal Name | Function | Type | Comments | Active Level |
---|---|---|---|---|
Clocks, Oscillators and PLLs | ||||
XIN | Main Crystal Oscillator Input | Input | – | – |
XOUT | Main Crystal Oscillator Output | Output | – | – |
XIN32 | 32.768 kHz Crystal Oscillator Input | Input | – | – |
XOUT32 | 32.768 kHz Crystal Oscillator Output | Output | – | – |
RTUNE | USB External Tune Resistor | Analog | – | – |
PCK[1:0] | Programmable Clock Output | Output | – | – |
AUDIOCLK | Audio Programmable Clock Output | Output | – | – |
Shutdown, Wake-Up Logic | ||||
SHDN | Shutdown Control | Output | – | – |
WKUP0 | Wake-Up Input | Input | – | – |
ICE and JTAG | ||||
TCK | Test Clock | Input | – | – |
TDI | Test Data In | Input | – | – |
TDO | Test Data Out | Output | – | – |
TMS | Test Mode Select | Input | – | – |
JTAGSEL | JTAG Selection | Input | – | – |
RTCK | Return Test Clock | Output | – | – |
Reset/Test | ||||
NRST | External Reset Input | Input | – | Low |
NRST_OUT | Reset Controller Output | Output | – | Low |
TST | Test Mode Select | Input | – | – |
NTRST | Test Reset Signal | Input | – | – |
Debug Unit - DBGU | ||||
DRXD | Debug Receive Data | Input | – | – |
DTXD | Debug Transmit Data | Output | – | – |
Advanced Interrupt Controller - AIC | ||||
IRQ | External Interrupt Input | Input | – | – |
FIQ | Fast Interrupt Input | Input | – | – |
PIO Controller - PIOA - PIOB - PIOC - PIOD | ||||
PA[31:0] | Parallel IO Controller A | I/O | – | – |
PB[26:0] | Parallel IO Controller B | I/O | – | – |
PC[31:0] | Parallel IO Controller C | I/O | – | – |
PD[14:0] | Parallel IO Controller D | I/O | – | – |
External Bus Interface - EBI | ||||
A[22:0] | Address Bus | Output | – | – |
NWAIT/NANDRDY | External Wait Signal/NAND Flash R/B Signal | Input | – | Low |
Static Memory Controller - SMC | ||||
NCS[2:0] | Chip Select Lines | Output | – | Low |
NWR[1:0] | Write Signal | Output | – | Low |
NRD | Read Signal | Output | – | Low |
NWE | Write Enable | Output | – | Low |
NBS[1:0] | Byte Mask Signal | Output | – | Low |
NAND Flash Controller | ||||
NANDDAT[7:0] | NAND Flash I/O | I/O | – | – |
NANDCS | NAND Flash Chip Select | Output | – | Low |
NANDOE | NAND Flash Output Enable | Output | – | Low |
NANDWE | NAND Flash Write Enable | Output | – | Low |
NANDALE | NAND Address Latch Enable | Output | – | Low |
NANDCLE | NAND Command Latch Enable | Output | – | Low |
DDR2/DDR3(L) Controller | ||||
SDCK | DRAM Clock | Output | – | – |
SDCKN | DRAM Clock Bar | Output | – | – |
SDCKE | DRAM Clock Enable | Output | – | High |
DDRCS | DRAM Chip Select | Output | – | Low |
BA[2:0] | Bank Select | Output | – | Low |
SDWE | DRAM Write Enable | Output | – | Low |
DDR_VREF | I/O Reference Voltage | I/O | – | – |
DDR_CAL | Calibration Input | I/O | – | – |
RAS - CAS | Row and Column Signal | Output | – | Low |
A[22:0] | Address Bus | Output | – | – |
SDA10 | SDRAM Address 10 Line | Output | – | – |
D[15:0] | Data Bus | I/O | – | – |
DQS[1:0] | Positive Data Strobe | I/O | – | – |
DQSN[1:0] | Negative Data Strobe (DDR2/3(L)-SDRAM only) | I/O | – | – |
DQM[1:0] | Write Data Mask | Output | – | – |
RESETN | DDR3-SDRAM Reset | Output | – | – |
Secure Data Memory Card - SDMMCx [1:0] | ||||
SDMMCx_CMD | SD Card/e.MMC Command Line | I/O | – | – |
SDMMCx_CK | SD Card/e.MMC Clock Signal | Output | – | – |
SDMMCx_DAT[3:0] | SD Card/e.MMC Data Lines | I/O | – | – |
Flexible Serial Communication Controller - FLEXCOMx [12:0] | ||||
FLEXCOMx_IO0 | Transmit Data (TXD/MOSI/TWD) | I/O | – | – |
FLEXCOMx_IO1 | Receive Data (RXD/MISO/TWCK) | I/O | – | – |
FLEXCOMx_IO2 | Serial Clock (SCK/SPCK) | I/O | – | – |
FLEXCOMx_IO3 | Clear To Send/Peripheral Chip Select | I/O | – | – |
FLEXCOMx_IO4 | Request To Send/Peripheral Chip Select | Output | – | – |
FLEXCOMx_IO5 | Peripheral Chip Select | Output | – | – |
FLEXCOMx_IO6 | Peripheral Chip Select | Output | – | – |
FLEXCOMx_IO7 | LON Collision | Input | – | – |
Synchronous Serial Controller - SSC | ||||
TD | Transmit Data | Output | – | – |
RD | Receive Data | Input | – | – |
TK | Transmit Clock | I/O | – | – |
RK | Receive Clock | I/O | – | – |
TF | Transmit Frame Synchronization | I/O | – | – |
RF | Receive Frame Synchronization | I/O | – | – |
Timer/Counter - TCx [5:0] | ||||
TCLK[2:0] | External Clock Input | Input | – | – |
TIOA[2:0] | I/O Line A | I/O | – | – |
TIOB[2:0] | I/O Line B | I/O | – | – |
Pulse Width Modulation Controller - PWMC | ||||
PWM[3:0] | Pulse Width Modulation Output | Output | – | – |
USB Host High Speed Port - UHPHS | ||||
HHSDMA | USB Host Port A High Speed Data - | Analog | – | – |
HHSDPA | USB Host Port A High Speed Data + | Analog | – | – |
HHSDMB | USB Host Port B High Speed Data - | Analog | – | – |
HHSDPB | USB Host Port B High Speed Data + | Analog | RTUNE | – |
HHSDMC | USB Host Port C High Speed Data - | Analog | – | – |
HHSDPC | USB Host Port C High Speed Data + | Analog | – | – |
USB Device High Speed Port - UDPHS | ||||
DHSDM | USB Device High Speed Data - | Analog | – | – |
DHSDP | USB Device High Speed Data + | Analog | – | – |
Gigabit Ethernet 10/100/1000 with IEEE-1588 and TSN (RGMII/RMII only) - GMAC | ||||
GTXCK/GREFCK | Transmit Clock or Reference Clock | I/O | – | – |
G125CK | 125 MHz Reference Clock | Input | – | – |
GRXCK | Receive Clock | Input | – | – |
GTXEN/GTXCTL | Transmit Enable or Transmit Control | Output | – | – |
GTX[3:0] | Transmit Data | Output | – | – |
GCRSDV/GRXCTL | Receive Data Valid or Receive Control | Input | – | – |
GRX[3:0] | Receive Data | Input | – | – |
GRXER | Receive Error | Input | – | – |
GMDC | Management Data Clock | Output | – | – |
GMDIO | Management Data Input/Output | I/O | – | – |
GTSUCOMP | TSU Timer Comparison Valid | Output | – | – |
Analog-to-Digital Converter - ADC | ||||
AD[7:0] | 8 Analog Inputs | Input | – | – |
ADTRG | ADC Trigger | Input | – | – |
ADVREFN | ADC Negative Reference Voltage | Analog Input | – | – |
ADVREFP | ADC Positive Reference Voltage | Analog Input | – | – |
CAN Controller - CANx [1:0] | ||||
CANRXx | CAN Receive | Input | – | – |
CANTXx | CAN Transmit | Output | – | – |
Class D Controller - CLASSD | ||||
CLASSD_L0 | Class D Controller Left Output 0 | Output | – | – |
CLASSD_L1 | Class D Controller Left Output 1 | Output | – | – |
CLASSD_L2 | Class D Controller Left Output 2 | Output | – | – |
CLASSD_L3 | Class D Controller Left Output 3 | Output | – | – |
CLASSD_R0 | Class D Controller Right Output 0 | Output | – | – |
CLASSD_R1 | Class D Controller Right Output 1 | Output | – | – |
CLASSD_R2 | Class D Controller Right Output 2 | Output | – | – |
CLASSD_R3 | Class D Controller Right Output 3 | Output | – | – |
Quad/Octal I/O SPI - QSPI | ||||
QSCK | Quad IO SPI Serial Clock | Output | – | – |
QCS | Quad IO SPI Chip Select | Output | – | – |
QIO[7:0] | IO SPI I/O 0 to 7 | I/O | – | – |
QDQS | Octal IO Data Strobe | I/O | – | – |
QINT | Interrupt | Input | – | – |
Inter IC Sound Multi Channel Controller - I2SMCC | ||||
I2SMCC_MCK | Main System Bus Clock | Output | – | – |
I2SMCC_CK | Serial Clock | I/O | – | – |
I2SMCC_WS | I2S Word Select | I/O | – | – |
I2SMCC_DIN | Serial Data Input | Input | – | – |
I2SMCC_DOUT | Serial Data Output | Output | – | – |
MIPI DPHY | ||||
MIPI_DP[3:0] MIPI_DN[3:0] |
MIPI DPHY Differential Output Data Lane [3:0] | I/O | – | – |
MIPI_CLKP MIPI_CLKN |
MIPI DPHY Differential Output Clock Lane | I/O | – | – |
MIPI_REXT | Calibration Reference Resistor (4.02 KΩ E96) | I/O | – | – |
Low Voltage Differential Signaling Controller (LVDS) | ||||
LVDS_A[3:0]P LVDS_A[3:0]M |
Differential LVDS Data Line Transceiver Output [3:0] | Output | – | – |
LVDS_CLK1M LVDS_CLK1P |
Differential LVDS Clock Line Transceiver Output | Output | – | – |
Image Sensor Controller (ISC) | ||||
ISC_MCK | Main System Bus Clock to Sensor | Output | – | – |
ISC_PCK | Pixel Clock from Sensor | Input | – | – |
ISC_D[11:0] | Data | Input | – | – |
ISC_HSYNC | Horizontal Synchronization | Input | – | – |
ISC_VSYNC | Vertical Synchronization | Input | – | – |
ISC_FIELD | Field to Interface Video Streams | Input | – | – |
LCD Controller (LCDC) | ||||
LCDC_DAT[23:0] | Data Bus | Output | – | – |
LCDC_PCLK | Pixel Clock | Output | – | – |
LCDC_HSYNC | Horizontal Synchronization | Output | – | – |
LCDC_VSYNC | Vertical Synchronization | Output | – | – |
LCDC_DEN | Data Enable | Output | – | – |
LCDC_DISP | Display On/Off | Output | – | – |
LCDC_PWM | PWM for Contrast Control | Output | – | – |