7.10.2.5 System Configuration 1
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
| Name: | SYSCFG1 |
| Offset: | 0x06 |
| Reset: | 0x08 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| USBSINK | SUT[2:0] | ||||||||
| Access | R/W | R | R | R | |||||
| Reset | 1 | 0 | 0 | 0 | |||||
Bit 3 – USBSINK USB Voltage Regulator Current Sink Enable
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | USBVREG can not sink current |
| 0x1 | ENABLE | USBVREG can sink current |
Bits 2:0 – SUT[2:0] Start-Up Time
| Value | Name | Description |
|---|---|---|
| 0x0 | 0MS | 0 ms |
| 0x1 | 1MS | 1 ms |
| 0x2 | 2MS | 2 ms |
| 0x3 | 4MS | 4 ms |
| 0x4 | 8MS | 8 ms |
| 0x5 | 16MS | 16 ms |
| 0x6 | 32MS | 32 ms |
| 0x7 | 64MS | 64 ms |