7.10.2.6 Code Size
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
| Name: | CODESIZE |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CODESIZE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CODESIZE[7:0] Code Section Size
This bit field controls the combined size of the Boot and Application Code sections in blocks of 512 bytes. For more details, refer to the NVMCTRL - Nonvolatile Memory Controller section.
Note: If FUSE.BOOTSIZE and
FUSE.CODESIZE are
0x00, the entire Flash is the Boot Code
section.