7.10.2.7 Boot Size
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
Note: If FUSE.BOOTSIZE and FUSE.CODESIZE
are
0x00, the entire Flash is the Boot Code section.| Name: | BOOTSIZE |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BOOTSIZE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – BOOTSIZE[7:0] Boot Section Size
0x00 defines the entire Flash as a Boot Code section.For more details, refer to the NVMCTRL - Nonvolatile Memory Controller section.