27.7.9 Frame Number

Name: FRAMENUM
Offset: 0x100
Reset: 0x00

Bit 15141312111098 
 FRAMEERR    FRAMENUM[10:8] 
Access R/WR/WR/WR/W 
Reset xxxx 
Bit 76543210 
 FRAMENUM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bit 15 – FRAMEERR Frame Error

This flag is set if a CRC or bit-stuffing error was detected in the most recently received Start-of-Frame packet.

Bits 10:0 – FRAMENUM[10:0] Frame Number

FRAMENUM holds the frame number from the most recently received Start-of-Frame packet.