27.7.1 FIFO Entry n
| Name: | FIFOn |
| Offset: | -0x01 + n*-0x01 [n=0..31] |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EPNUM[3:0] | DIR | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | x | x | x | x | x | ||||
Bits 7:4 – EPNUM[3:0] Endpoint Number
Bit 3 – DIR Endpoint Direction
| Value | Name | Description |
|---|---|---|
| 0 | OUT | OUT Endpoint |
| 1 | IN | IN Endpoint |