23.4.5 Control Register E Clear

Use this register instead of a Read-Modify-Write (RMW) to clear individual bits by writing a ‘1’ to its bit location.

Name: CTRLECLR
Offset: 0x04
Reset: 0x00
Property: –

Bit 76543210 
     CMD[1:0]LUPDDIR 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:2 – CMD[1:0] Command

This bit field is used for software control of update, restart, and Reset of the timer/counter. The command bit field is always read as ‘0’.

ValueNameDescription
0x0 NONE No command
0x1 UPDATE Force update
0x2 RESTART Force restart
0x3 RESET Force hard Reset (ignored if the timer/counter is enabled)

Bit 1 – LUPD Lock Update

Lock update can be used to ensure that all buffers are valid before performing an update.

ValueDescription
0 The buffered registers are updated as soon as an UPDATE condition has occurred
1 No update of the buffered registers is performed, even though an UPDATE condition has occurred. This setting will not prevent an update issued by the Command bit field.

Bit 0 – DIR Counter Direction

Usually, this bit is controlled in hardware by the Waveform Generation mode or by event actions but can also be changed from the software.

ValueDescription
0 The counter is counting up (incrementing)
1 The counter is counting down (decrementing)