23.4.3 Control C

Name: CTRLC
Offset: 0x02
Reset: 0x00
Property: –

Bit 76543210 
      CMP2OVCMP1OVCMP0OV 
Access R/WR/WR/W 
Reset 000 

Bit 2 – CMP2OV Compare Output Value 2

See CMP0OV.

Bit 1 – CMP1OV Compare Output Value 1

See CMP0OV.

Bit 0 – CMP0OV Compare Output Value 0

The CMPnOV bits allow direct access to the waveform generator’s output value when the timer/counter is not enabled. This is used to set or clear the WG output value when the timer/counter is not running.

Note: When connecting the output to the pad, overriding these bits will not work unless the CMPnEN bits in the TCAn.CTRLB register have been set. The CMPnEN bits in the TCAn.CTRLB register are bypassed when connecting the output to CCL.