30.3.1.3 Truth Table Logic

The truth table in each LUT unit can generate a combinational logic output as a function of up to three inputs (LUTn-TRUTHSEL[2:0]). It is possible to realize any three-input Boolean logic function using one LUT.

Figure 30-2. Truth Table Output Value Selection of an LUT

Configure the truth table inputs (LUTn-TRUTHSEL[2:0]) by writing the Input Source Selection bit fields in the LUT Control registers:
  • INSEL0 in CCL.LUTnCTRLB
  • INSEL1 in CCL.LUTnCTRLB
  • INSEL2 in CCL.LUTnCTRLC

Each combination of the input bits (LUTn-TRUTHSEL[2:0]) corresponds to one bit in the CCL.TRUTHn register, as shown in the table below:

Table 30-3. Truth Table of an LUT
LUTn-TRUTHSEL[2]LUTn-TRUTHSEL[1]LUTn-TRUTHSEL[0]OUT
000TRUTHn[0]
001TRUTHn[1]
010TRUTHn[2]
011TRUTHn[3]
100TRUTHn[4]
101TRUTHn[5]
110TRUTHn[6]
111TRUTHn[7]
Important: Consider unused inputs to be turned off (tied low) when creating logic functions.

LUT Output for CCL.TRUTHn = 0x42

If CCL.TRUTHn is configured to ‘0x42’, the LUT output will be ‘1’ when the inputs are ‘0x1’ or ‘0x6’, and ‘0’ for any other input combination.