23.5.5 Control Register E Clear

Use this register instead of a Read-Modify-Write (RMW) to clear individual bits by writing a ‘1’ to its bit location.

Name: CTRLECLR
Offset: 0x04
Reset: 0x00
Property: –

Bit 76543210 
     CMD[1:0]CMDEN[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:2 – CMD[1:0] Command

This bit field is used for software control of restart and reset of the timer/counter. The command bit field always reads as ‘0’.

ValueNameDescription
0x0 NONE No command
0x1 — Reserved
0x2 RESTART Force restart
0x3 RESET Force hard Reset (ignored if the timer/counter is enabled)

Bits 1:0 – CMDEN[1:0] Command Enable

This bit field configures what timer/counters the command given by the CMD-bits will apply to.

ValueNameDescription
0x0 NONE None
0x1 — Reserved
0x2 — Reserved
0x3 BOTH Command (CMD) will apply to both low byte and high byte timer/counter