23.5.12 Low Byte Timer Period Register

The TCAn.LPER register contains the TOP value for the low byte timer.

Name: LPER
Offset: 0x26
Reset: 0xFF
Property: –

Bit 76543210 
 LPER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – LPER[7:0] Period Value Low Byte Timer

This bit field holds the TOP value for the low byte timer.