17.2.3 USARTn Pin Position

Name: USARTROUTEA
Offset: 0x02
Reset: 0x00
Property: –

Bit 76543210 
    USART1[1:0]USART0[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:3 – USART1[1:0] USART 1 Signals

This bit field controls the pin positions for USART 1 signals.

ValueNameDescription
TxDRxDXCKXDIR
0x0DEFAULTNo pin connection
0x2ALT2PD6PD7--
0x3NONENo pin connection

Bits 2:0 – USART0[2:0] USART 0 Signals

This bit field controls the pin positions for USART 0 signals.

ValueNameDescription
TxDRxDXCKXDIR
0x0DEFAULTPA0PA1PA2PA3
0x1ALT1PA4PA5PA6PA7
0x2ALT2PA2PA3--
0x3ALT3PD4PD5PD6PD7
0x4-Reserved
0x5NONENo pin connection