17.2.4 SPIn Pin Position

Name: SPIROUTEA
Offset: 0x05
Reset: 0x00
Property: –

Bit 76543210 
      SPI0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – SPI0[2:0] SPI 0 Signals

This bit field controls the pin positions for SPI 0 signals.

ValueNameDescription
MOSIMISOSCKSS
0x0DEFAULTPA4PA5PA6PA7
0x4ALT4PD4PD5PD6PD7
0x7NONENot connectedSet to ‘1’
other-Reserved